IESNA:LM-63-2002
[TEST]P941079
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4B-940-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 90 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16163
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 147
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2153.8 1986.1 1833.2 1690.7 1574.5 1524.7 1522.1 1548.3 1618.2 1766.8
1998.3 2269.2 2575 2910.5 3191.9 3446.1 3682 3943.3 4156.5 4385.4
4667.6 4853.8 4990.9 5167.4 5420.8 5934.6 6702.6 7669.9 8467.7 8361.9
6859.9 3678.5 1199.7 509.4 199.2 65.5 0
2153.8 1998.3 1846.3 1702.1 1585.9 1528.2 1529.1 1553.6 1622.6 1769.4
1996.6 2256.1 2562.8 2902.6 3184.9 3442.6 3673.3 3920.6 4143.4 4373.2
4650.2 4864.2 5011.9 5137.7 5399.9 5882.2 6612.6 7580.8 8434.4 8341.8
6990.1 3884.8 1379.7 530.4 222.8 79.5 0
2153.8 2003.5 1857.6 1719.6 1604.2 1538.7 1530 1545.7 1599 1711.7
1904.8 2164.3 2464 2784.7 3087 3358.8 3585.9 3793.9 4013.2 4263.1
4541 4840.7 5085.3 5274.9 5506.5 5898.8 6528.8 7477.7 8557.6 8991
7995.8 5191 2069.1 924.4 408 145.9 0
2153.8 2000.9 1868.1 1738.8 1626.1 1560.5 1541.3 1552.7 1589.4 1672.4
1828.8 2050.7 2315.5 2604.7 2901.8 3212.8 3509 3758.1 3992.2 4248.2
4559.3 4870.4 5153.5 5407.7 5703.1 6072.7 6649.3 7591.3 9025.1 10436.2
10410.9 7686.5 3913.6 1848 854.5 292.7 0
2153.8 2014 1893.4 1781.6 1679.4 1606.9 1579.8 1585 1613 1674.1
1785.1 1955.5 2183.5 2428.2 2686 2990 3343.9 3713.5 4040.3 4378.4
4705.2 5069.6 5454 5819.3 6228.2 6743.7 7469.8 8539.3 10247.5 12400.5
13173.7 10284.2 6682.5 3429.5 1485.4 462.2 0
2153.8 2012.3 1901.3 1789.5 1689 1613 1582.4 1589.4 1616.5 1675.9
1775.5 1941.5 2160.8 2402 2653.6 2950.7 3308.1 3683.8 4028.1 4381.9
4718.3 5081.8 5466.3 5851.6 6279.7 6811.9 7537.1 8592.6 10249.3 12354.2
13167.6 10438.9 6653.7 3376.2 1453.1 445.6 0
2153.8 2030.6 1930.1 1837.5 1750.1 1680.2 1644.4 1638.3 1664.5 1717.8
1803.4 1935.4 2103.2 2305 2554.9 2839.7 3210.2 3625.2 4078.7 4561
5046 5523.1 5973.1 6410.8 6873.9 7396.4 7986.2 8714.1 9647.2 10530.6
9989.7 7023.3 3010.1 958.5 346 84.8 0
2153.8 2053.3 1973.8 1905.7 1841 1784.2 1747.5 1730.1 1741.4 1787.7
1862.9 1960.7 2090 2270 2515.6 2826.6 3198.9 3627 4091.8 4565.4
5016.3 5447 5856.8 6251.8 6607.4 6917.6 7161.4 7298.6 7185 6325.2
4021.1 1406.8 552.2 317.2 157.3 54.2 0
2153.8 2084.8 2031.5 1986.1 1945.9 1906.6 1882.1 1874.2 1882.1 1912.7
1964.2 2037.6 2146.8 2314.6 2538.3 2822.3 3165.6 3553.6 3949.4 4335.6
4691.2 5043.4 5335.2 5593.8 5783.4 5877.8 5842.9 5567.6 4813.6 3242.5
1341.2 575.8 394.1 277 177.4 76.9 0
2153.8 2115.4 2090 2071.7 2054.2 2041.1 2038.5 2049.9 2073.4 2116.3
2173.1 2248.2 2350.4 2505.1 2703.4 2964.7 3286.2 3648.8 4028.9 4423.9
4824.9 5220.7 5587.7 5904 6154.8 6252.7 6063.1 5332.6 3780.8 1705.6
706.9 452.6 320.7 219.3 143.3 65.5 0
2153.8 2159.9 2163.4 2173.1 2183.5 2199.3 2222.9 2263 2318.1 2388
2478 2588.1 2741 2954.2 3232.9 3571.1 3953.8 4359.2 4780.4 5202.4
5620.9 6031.6 6417.8 6682.5 6734.1 6458 5724.9 4429.1 2562.8 960.3
496.3 343.4 237.7 146.8 87.4 31.5 0
2153.8 2172.2 2187.9 2214.1 2236.8 2263.9 2300.6 2345.2 2407.2 2482.4
2572.4 2689.4 2844.1 3047.7 3294.1 3581.6 3897 4227.3 4569.8 4905.3
5226 5544 5814 5967.8 5901.4 5535.3 4797.8 3659.3 2085.7 790.8
422 287.5 199.2 119.7 65.5 18.3 0
2153.8 2186.2 2218.5 2253.4 2291.9 2325.1 2370.5 2422.1 2476.2 2548.8
2629.2 2720 2838 2985.7 3157.8 3350.9 3561.5 3778.2 4000.1 4209.8
4406.4 4565.4 4647.6 4581.1 4312 3799.1 3090.5 2238.6 1271.3 583.7
355.6 251.6 178.2 116.2 69 23.6 0
2153.8 2202.8 2259.6 2318.1 2368.8 2408.1 2450.9 2484.1 2509.5 2533.9
2551.4 2564.5 2576.7 2582.8 2573.2 2530.4 2451.8 2356.5 2263 2125.9
1901.3 1613.8 1336.9 1106.2 917.5 768 651.8 561 484.1 418.5
352.1 294.5 239.4 179.1 114.5 41.9 0
2153.8 2227.2 2299.7 2370.5 2418.6 2450 2466.6 2472.8 2459.6 2436.9
2403.7 2354.8 2275.3 2172.2 2042.9 1899.6 1759.8 1626.1 1494.1 1361.3
1226.8 1104.4 999.6 896.5 806.5 727.8 662.3 605.5 550.5 495.4
430.8 368.7 297.1 221.9 130.2 51.6 0
2153.8 2248.2 2339.1 2403.7 2443.9 2457 2449.2 2435.2 2402.9 2356.5
2280.5 2161.7 2025.4 1895.2 1794.7 1711.7 1619.1 1512.5 1403.3 1301
1218 1173.5 1108.8 1019.7 934.9 858 780.3 704.3 637 572.3
498 416.8 322.4 228.1 132.8 63.8 0
2153.8 2265.7 2362.7 2422.9 2444.8 2437.8 2424.7 2395 2341.7 2258.7
2148.6 2031.5 1925.8 1833.2 1744.9 1658.4 1566.7 1469.7 1384.9 1321.1
1301.9 1296.7 1252.1 1178.7 1099.2 1017.9 920.1 824 734.8 659.7
586.3 505 424.6 327.7 228.9 118.8 0
2153.8 2284 2383.6 2436.9 2441.3 2422.9 2399.4 2353.9 2271.8 2171.3
2081.3 2007 1927.5 1834.9 1731.8 1630.4 1524.7 1425.1 1333.4 1280.9
1263.5 1240.7 1213.7 1167.3 1087 1006.6 936.7 872 822.2 767.2
698.1 624.7 545.2 451.7 353.9 210.6 0
2153.8 2295.4 2394.1 2433.4 2429.1 2402 2365.3 2302.4 2208.9 2125
2066.5 2009.7 1938.9 1847.1 1735.3 1606.9 1480.2 1360.5 1255.6 1209.3
1160.4 1127.2 1087.8 1004 920.9 857.2 803.9 765.4 734.8 686.8
639.6 567.9 487.6 408.9 316.3 187.9 0
2153.8 2299.7 2403.7 2436.9 2422.9 2394.1 2347.8 2266.5 2175.7 2108.4
2058.6 2007 1940.6 1855.9 1737.9 1592.9 1433 1289.7 1178.7 1123.7
1062.5 1007.5 929.7 837.1 766.3 712.1 669.3 633.5 595 550.5
517.3 448.2 365.2 298.8 229.8 115.3 0
2153.8 2312.9 2410.7 2438.7 2423.8 2390.6 2333.8 2251.7 2160.8 2097.9
2050.7 1993.9 1931.9 1841 1723.9 1579.8 1415.5 1253.9 1133.3 1052
970.8 911.3 827.5 758.4 692 640.5 599.4 567.1 540 509.4
538.2 446.5 340.8 260.4 193.1 80.4 0
2153.8 2312 2412.5 2441.3 2425.6 2388.9 2338.2 2252.6 2159.1 2099.7
2050.7 1996.6 1936.3 1848 1733.5 1588.5 1423.4 1258.2 1129.8 1044.1
962.9 900.9 818.7 747.9 681.5 629.1 588 556.6 533 502.4
555.7 411.5 325.9 262.1 194.8 80.4 0
